EATON.COM
Skip navigation elements to page contents
        Store Main Logo Cart    Orders    Profile    Login    New User Registration       
        Shop Electrical – NZ Support
 
  
 
 Select  Part Number Description # of Units Unit Price
  INV-IFP-15 IFP-15 Front end plate inverter module (1U*5U)    
  INV-STS-050 STS-050, Static Transfer Switch, 50A    
  INV-SS-2-1U INVSS-2EA-1U-19, Inverter Chasis for 2 Matrix Inverters, 1U, 19"    
  INV-2I EATON LEGACY BOM - Matrix system for 2x Inverters-1U type (not supplied), Inverter blank panel. Supply parts loose.    
  INV-4I EATON LEGACY BOM - Matrix system for 4x Inverters-1U type (not supplied), Inverter blank panel. Supply parts loose.    
  INV-4I-C-S-B-D EATON LEGACY BOM - Matrix system for 4x Inverters-1U type (not supplied), Controller, Static Sw 50A (not supplied), Manual Bypass Sw+Distn, Interface Bd, Inverter blank panel. Parts are assembled.    
  INV-6I-C-S-B-D EATON LEGACY BOM - Matrix system for 6x Inverters-1U type (not supplied), Controller, Static Sw 50A (not supplied), Manual Bypass Sw+Distn, Interface Bd, Inverter blank panel. Parts are assembled.    
  INV-8I-C-S-B-D Matrix system for 8x Inverters-1U type (not supplied), Controller, Static Sw 50A (not supplied), Manual Bypass Sw+Distn, Interface Bd, Inverter blank panel. Parts are assembled.    
  INV-4815E INV-4815E, 1500VA/1200W Inverter, 48VDC input, 230 VAC output.    
  INV-4820ESA INV-4820ESA, 2kVA/2kW Standalone Inverter, 48VDC, 230VAC    
 

STORE_CTLG_SKI_EDGE_IMAGE