EATON.COM
Skip navigation elements to page contents
        Store Main Logo Cart    Orders    Profile    Login    New User Registration       
        Shop Electrical – NZ Support
 
  
MONITORED EPDU

 
 Select  Part Number Description # of Units Unit Price
  PW104MI0UB96 EPDU MONITORED, 0U, 16A IEC309 INPUT,    
  PW104MI0UB97 EPDU MONITORED, 0U, 16A INPUT, 20 X 10A,    
  PW104MI1UB48 EPDU MONITORED, 1U, 16A INPUT, 8 X 10A    
  PW102MI0UB95 EPDU MONITORED, 0U, 10A INPUT, 16 X 10A    
  PW102MI1UB47 EPDU MONITORED, 1U, 10A INPUT, 8 X 10A    
  PW107MI0UC05 EPDU,IN-LINE MONITD,0U,16A IEC309 INPUT    
  PW115MI0UB80 EPDU,IN-LINE MONITD,0U,DUAL 32A IEC309    
  PW107MI0UB81 EPDU,IN-LINE MONITD,0U,DUAL 16A IEC309    
  PW107MI0UC04 EPDU,IN-LINE MONITD,0U,32A IEC309 INPUT    
  PDU107MI0UB88 EPDU MONITORED, 0U, 32A IEC309 INPUT,    
 

STORE_CTLG_SKI_EDGE_IMAGE